IESNA:LM-63-2002
[TEST]P1644880
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5D-827-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 270W 80CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22656.2
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2468.9 2422.5 2296.4 2179.1 2134.9 2148.1 2201.2 2360.5 2643.7 3070.7 3665.8 4404.7 5048.5 5667.9 6243.1 6886.9 
7572.7 8267.4 9130.2 9959.8 10577.0 11019.5 11362.4 11431.0 10816.0 9451.0 7247.5 3641.5 1272.1 435.8 247.8 168.1 99.6 
46.5 0.0 0.0 0.0 
2468.9 2418.1 2298.6 2181.3 2132.7 2145.9 2199.0 2349.5 2614.9 3059.6 3659.2 4358.2 5050.7 5687.8 6258.6 6902.4 
7601.5 8311.6 9183.3 10017.3 10630.1 11070.4 11433.2 11459.7 10904.5 9550.5 7320.5 3692.3 1323.0 460.2 263.3 181.4 108.4 
53.1 0.0 0.0 0.0 
2468.9 2418.1 2311.9 2201.2 2152.6 2165.8 2212.3 2336.2 2579.5 2977.8 3533.1 4210.0 4911.3 5535.2 6152.4 6798.4 
7486.4 8271.8 9165.6 10081.5 10875.7 11408.9 11789.4 11961.9 11583.6 10377.9 8041.7 4471.1 1690.2 701.3 376.1 234.5 
143.8 92.9 31.0 0.0 0.0 
2468.9 2435.7 2342.8 2249.9 2207.9 2216.7 2254.3 2340.6 2533.1 2842.8 3311.8 3911.4 4599.4 5254.2 5913.5 6583.8 
7305.0 8090.4 9026.2 10050.5 11052.7 11961.9 12625.6 13090.2 13052.6 12152.2 10165.5 6944.4 2980.0 1106.2 599.5 340.7 
201.3 132.7 55.3 0.0 0.0 
2468.9 2438.0 2369.4 2300.8 2274.3 2289.7 2334.0 2387.1 2511.0 2747.7 3064.0 3541.9 4183.5 4798.5 5488.7 
6185.6 6924.5 7765.2 8774.0 9871.3 11174.4 12408.8 13526.0 14393.3 14764.9 14393.3 12822.5 10163.3 6185.6 2407.0 
1008.8 557.5 285.4 143.8 53.1 0.0 0.0 
2468.9 2446.8 2402.6 2367.2 2367.2 2407.0 2455.7 2513.2 2597.2 2749.9 2980.0 3278.6 3727.7 4314.0 4926.8 
5628.1 6453.3 7375.8 8457.6 9725.3 11143.4 12652.2 14065.8 15267.1 16052.5 16214.0 15592.3 13802.6 10539.4 6247.6 
2055.2 661.5 256.6 108.4 31.0 2.2 0.0 
2468.9 2466.7 2451.2 2446.8 2482.2 2544.2 2623.8 2725.6 2842.8 2980.0 3154.7 3376.0 3645.9 4033.0 4572.8 
5185.6 5898.0 6822.8 7935.5 9145.7 10641.2 12145.6 13749.5 15267.1 16525.9 17479.4 18160.8 18114.4 16548.1 12583.6 
7139.1 2911.4 623.9 183.6 50.9 4.4 0.0 
2468.9 2468.9 2462.3 2468.9 2511.0 2584.0 2683.5 2798.6 2926.9 3077.3 3254.3 3464.5 3723.3 4046.3 4566.2 
5176.8 5818.4 6698.9 7791.7 9063.8 10519.5 12119.0 13654.4 15101.2 16410.9 17461.7 18209.5 18331.2 16902.0 13116.8 
7466.5 3665.8 829.6 223.4 55.3 6.6 0.0 
2468.9 2480.0 2486.6 2517.6 2584.0 2676.9 2800.8 2944.6 3103.9 3294.1 3519.8 3758.7 3977.7 4258.7 4681.2 
5223.3 5771.9 6599.3 7745.3 9050.5 10499.6 12010.6 13375.6 14563.6 15685.3 16643.2 17399.8 17629.9 16278.2 11999.6 
6995.3 3196.8 1068.5 300.9 81.9 13.3 0.0 
2468.9 2475.6 2499.9 2553.0 2645.9 2772.0 2915.8 3081.7 3260.9 3466.7 3703.4 3931.3 4159.1 4455.6 4882.6 
5387.0 5964.4 6840.5 7968.7 9289.5 10652.3 11957.5 13070.3 14141.1 15165.4 16012.7 16572.4 16275.9 13893.3 9327.1 
5083.9 1659.2 495.6 243.4 121.7 24.3 0.0 
2468.9 2460.1 2491.1 2555.2 2657.0 2791.9 2946.8 3108.3 3265.4 3442.3 3626.0 3785.3 3982.2 4241.0 4601.6 
5066.2 5667.9 6526.3 7594.8 8709.9 9886.8 10988.5 12010.6 13192.0 14329.1 15271.6 15596.8 14355.7 10590.3 6086.1 
2504.3 639.4 192.5 79.6 31.0 13.3 0.0 
2468.9 2477.8 2508.8 2577.3 2685.7 2818.5 2966.7 3128.2 3278.6 3437.9 3599.4 3736.6 3900.3 4119.3 4460.0 
4875.9 5493.2 6294.0 7229.8 8187.7 9209.8 9959.8 10652.3 11342.5 11789.4 12026.1 11705.3 10282.8 7267.4 3988.8 
1535.3 400.4 128.3 42.0 15.5 8.8 0.0 
2468.9 2462.3 2493.3 2553.0 2657.0 2783.1 2933.5 3079.5 3218.9 3362.7 3502.1 3610.5 3738.8 3942.3 4249.8 
4681.2 5221.0 5858.2 6479.8 7024.1 7484.2 7654.6 7650.2 7590.4 7364.8 7050.6 6493.1 5475.5 3749.9 1891.5 519.9 
154.9 50.9 17.7 8.8 4.4 0.0 
2468.9 2480.0 2497.7 2548.6 2637.1 2752.1 2884.8 2999.9 3119.4 3214.5 3300.8 3367.1 3395.9 3351.6 3148.1 
2814.1 2400.4 1924.7 1422.5 982.3 670.3 466.8 354.0 278.8 216.8 165.9 130.5 101.8 79.6 57.5 42.0 26.5 15.5 8.8 6.6 4.4 0.0 
2468.9 2471.1 2477.8 2508.8 2586.2 2674.7 2767.6 2840.6 2856.1 2736.6 2424.7 1960.1 1433.6 933.6 595.1 446.9 391.6 
356.2 320.8 283.2 245.6 212.4 179.2 152.6 128.3 101.8 79.6 64.2 48.7 35.4 24.3 15.5 11.1 8.8 4.4 4.4 0.0 
2468.9 2480.0 2473.4 2491.1 2535.3 2590.6 2595.0 2455.7 2053.0 1526.5 1000.0 641.6 504.4 446.9 404.9 362.8 320.8 
281.0 243.4 208.0 177.0 150.4 128.3 110.6 95.1 77.4 59.7 46.5 35.4 26.5 17.7 11.1 8.8 6.6 4.4 4.4 0.0 
2468.9 2477.8 2462.3 2460.1 2473.4 2451.2 2232.2 1705.7 1154.8 738.9 581.8 524.3 462.4 407.1 351.8 305.3 258.8 216.8 
179.2 148.2 121.7 104.0 90.7 81.9 70.8 61.9 53.1 39.8 31.0 24.3 17.7 11.1 6.6 4.4 4.4 2.2 0.0 
2468.9 2460.1 2440.2 2420.3 2389.3 2203.5 1714.5 1115.0 696.9 592.9 555.3 506.6 435.8 365.0 300.9 245.6 201.3 163.7 135.0 
112.8 97.3 86.3 77.4 68.6 59.7 53.1 44.2 37.6 28.8 22.1 15.5 11.1 6.6 4.4 2.2 0.0 0.0 
2468.9 2449.0 2431.3 2404.8 2318.5 1944.6 1316.3 787.6 610.6 573.0 533.2 469.0 396.0 318.6 252.2 199.1 163.7 135.0 110.6 
95.1 86.3 77.4 68.6 59.7 53.1 46.5 37.6 31.0 24.3 19.9 15.5 8.8 4.4 2.2 0.0 0.0 0.0 
2468.9 2449.0 2431.3 2402.6 2278.7 1785.3 1121.6 685.8 592.9 559.7 508.8 435.8 356.2 278.8 219.0 174.8 146.0 119.5 99.6 86.3 
75.2 68.6 59.7 55.3 46.5 39.8 31.0 22.1 17.7 15.5 13.3 8.8 6.6 2.2 0.0 0.0 0.0 
2468.9 2429.1 2411.4 2382.7 2225.6 1659.2 1017.7 650.4 581.8 544.2 484.5 409.3 329.6 250.0 196.9 159.3 132.7 110.6 92.9 77.4 
68.6 59.7 53.1 46.5 39.8 33.2 24.3 17.7 13.3 11.1 8.8 6.6 4.4 0.0 0.0 0.0 0.0 
2468.9 2422.5 2404.8 2376.0 2221.2 1668.1 1013.2 641.6 581.8 542.0 477.9 404.9 320.8 245.6 192.5 154.9 128.3 108.4 90.7 75.2 
66.4 57.5 50.9 44.2 37.6 31.0 22.1 15.5 11.1 11.1 8.8 6.6 4.4 0.0 0.0 0.0 0.0 
